Danfoss logo
Actuator ABN A5 for AB-QM, On/Off-product-category

Actuator ABN A5 for AB-QM, On/Off

The ABN A5 on/off thermal actuator has been specifically designed for use with AB-QM valves DN10-32/½-1¼ inch in heating and cooling applications.
The actuator can be controlled with an on/off or PWM controller which is provided either by a room thermostat or by a central direct digital control (DDC) system.

Features and benefits

  • Stroke 5.0 mm
  • Available as normally closed (NC) or normally open (NO)
  • Power consumption 1W
  • Plug-in cable
  • Simple snap-on installation
  • IP54 in any installation position
  • First-Open function
  • Compact size, small dimensions
  • All round function indicator
  • Noiseless and maintenance-free