Danfoss logo
NovoCon® S, M, L and XL Digital actuators-product-category

NovoCon® S, M, L and XL Digital actuators

The NovoCon® S, M, L, and XL series of digital actuators are engineered for use with the Pressure Independent Control Valve type AB-QM, supporting a wide range of sizes. These actuators are designed for precise control and efficiency in HVAC systems, featuring integration capabilities with both Modbus and BACnet protocols. They optimize flow and energy management, which can significantly enhance system efficiency and reliability. Remote commissioning capabilities facilitate quick setups and adjustments, reducing downtime and labor costs.