
AME 110 NLX 0-10V, 24 V AC/DC, 12 s/mm;3 s/mm, 7.5 mm, 5 m
082H8124
AME 110 NLX, 2nd Gen., 24V AC/DC, 5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves. Industrial packaging.
082H8124
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 5.000 m |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Compatibility with valve | AB-QM DN 15-32 |
| Contains batteries | No |
| Control characteristic | LOGLIN |
| Control input signal Y [mA] | 0(4) - 20 mA |
| Control input signal Y [V] | 0(2) - 10 V |
| Control signal type | Modulating |
| Description | AME 110 NLX, 2nd Gen., 24V AC/DC, 5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves. Industrial packaging. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EPD available | Yes |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| IP protection class | IP54 |
| Material Description | AME 110 NLX 24V AC/DC 5m cable - IP |
| Position feedback | yes |
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | AME 110 NLX 0-10V |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances | No |
| Spindle speed [s/mm] | 12.0 s/mm3.0 s/mm |
| Stroke [mm] | 7.50 mm |
| Supply voltage [V] | 24 V AC/DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 550 Gram |
| Net weight | 488 Gram |
| Volume | 2.647 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162792834 |
| Proposition 65 | No significant risk |