M16 Locking nut, black nylon
NM-16-BK
M16 Locking nut, black nylon
NM-16-BK
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | M16 Locking nut, black nylon |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | M16 LOCKING NUT, BLACK NYLON |
Characteristic | Value |
|---|---|
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | Gear actuators accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
| Net weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer |