
Flow sensors, Sharky FS 473, DN25, qp3.5, length 260mm, PN25, battery, IP65, galvanic isolation
3133198
Sharky FS 473, DN25, qp3.5, length 260mm, PN25, battery, IP65, galvanic isolation
3133198
Product specifications
Characteristic | Value |
|---|---|
| Accuracy standard | Class 2 to EN1434 |
| Application | Heating and cooling |
| Approval authority | MID |
| Battery lifetime [Years] | 12.0 yr |
| Battery qty | 1 |
| Battery type or Name | CR17335SE |
| China RoHS compliance | Out of scope |
| Connection Size | DN 25 |
| Connection types | External Thread |
| Contains batteries | Yes |
| Description | Sharky FS 473, DN25, qp3.5, length 260mm, PN25, battery, IP65, galvanic isolation |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 25 mm |
Characteristic | Value |
|---|---|
| Dynamic range | 1:100 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow measuring principle | Ultrasonic |
| Length [mm] | 260.0 mm |
| Material Description | Sharky FS 473 DN25 qp3.5 260 PN25, batte |
| Model number | Sharky FS 473 |
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | Flow sensors |
| Pulse value volume [l/pulse] | 1.3 l/pulse |
| qp [m³/h] | 3.5 m³/h |
| Usage | AB-QMNovoCon |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.55 Kilogram |
| Net weight | 1.35 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.424 Liter |
| EAN/UPC | 5715162781715 |