
Cable (24 V) 10 m
082H8054
Cable (24 V) 10 m
082H8054
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Cable (24 V) 10 m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | CABLE 24V 10m |
Characteristic | Value |
|---|---|
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | Gear actuators accessories |
| Usage | AMV/AME actuators |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.534 Kilogram |
| Net weight | 0.534 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.467 Liter |
| EAN/UPC | 5702421561423 |