Cable for NovoCon S - Digital Plenum Cable (bus/power) 1.5m
003Z8640
Cable for NovoCon S - Digital Plenum Cable (bus/power) 1.5m
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Cable for NovoCon S - Digital Plenum Cable (bus/power) 1.5m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Digital Plenum Cable (bus/power) 1.5m |
Characteristic | Value |
|---|---|
| Product group | Gear actuators |
| Product line | Hydronic Balancing and Controls |
| Product Type | Gear actuators accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.06 Kilogram |