
Stroke limeter - TWA (5 pcs.)
003Z0237
Stroke limeter - TWA (5 pcs.)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Actuators
Recommended replacement: 003Z1239
003Z0237
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Stroke limeter - TWA (5 pcs.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Stroke limiter - TWA (5 pcs. in a bag) |
| Product group | Thermal actuators |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | Thermal actuators accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Usage | TWA |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.044 Kilogram |
| Net weight | 0.044 Kilogram |
| Volume | 0.049 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421545683 |
| Proposition 65 | Cancer and Reproductive Harm |