
ASV-PV 3G, DN 80, 120 KPa - 160 KPa, Flange
003Z0655
ASV-PV DN 80, 120-160 kPa, automatic balancing valve
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | ASV-PV DN 80, 120-160 kPa, automatic balancing valve |
Differential pressure setting [kPa] [Max] | 160 KPa |
Differential pressure setting [kPa] [Min] | 120 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Characteristic | Value |
---|---|
Material Description | ASV-PV DN 80 120-160 kPa |
Product Type | ASV-PV 3G |
Product group | Automatic balancing |
Product line | Hydronic Balancing and Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b93c9901-3ecd-4d21-bb5b-76b0dfd51e15 |
SCIP dossier product name | "ASV-PV Dn 65-100 2" |
Valve size | DN 80 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 48.1 Kilogram |
Net weight | 48.1 Kilogram |
Volume | 0.093 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5710104517483 |
Proposition 65 | Cancer and Reproductive Harm |