
ASV-PV 3G, DN 80, 60 KPa - 100 KPa, Flange
003Z0648
ASV-PV 3G, DN 80, 60-100 kPa, automatic balancing valve
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | ASV-PV 3G, DN 80, 60-100 kPa, automatic balancing valve |
Differential pressure setting [kPa] [Max] | 100 KPa |
Characteristic | Value |
---|---|
Differential pressure setting [kPa] [Min] | 60 KPa |
Material Description | ASV-PV DN80 60-100 kPa |
Product Type | ASV-PV 3G |
Product group | Automatic balancing |
Product line | Hydronic Balancing and Controls |
Valve size | DN 80 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 48.8 Kilogram |
Net weight | 48.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 89.939 Liter |
EAN/UPC | 5710104524016 |