
ASV-PV 3G, DN 100, 35 KPa - 75 KPa, Flange
003Z0639
ASV-PV DN 100, 35-75 kPa, automatic balancing valve
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | ASV-PV DN 100, 35-75 kPa, automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 250 KPa |
| Differential pressure setting [kPa] [Max] | 75 KPa |
| Differential pressure setting [kPa] [Min] | 35 KPa |
| EU RoHS compliance | Out of scope |
| Factory setting [kPa] | 60 KPa |
| Impulse tube length [m] | 2.5 m |
| Kvs values [m³/h] | 76.00 m³/h |
Characteristic | Value |
|---|---|
| Material Description | ASV-PV DN100 35-75 kPa |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Mounting position | Return pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-PV 3G |
| Shut-off function | Yes |
| Valve body material | Grey cast iron (EN-GJL-250) |
| Valve size | DN 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 63 Kilogram |
| Net weight | 63 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 92.4 Liter |
| EAN/UPC | 5710104523989 |