Filter G4/G4 for V1.60 (2 pcs.)
089F2101
Filter G4/G4 for V1.60 (2 pcs.)
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for heat recovery ventilation
Product specifications
Characteristic | Value |
---|---|
Depth [mm] | 7 mm |
Description | Filter G4/G4 for V1.60 (2 pcs.) |
DG Indicator Profile | Not relevant for dangerous goods |
Filter grade [µm] | >10 |
Finish | G4/G4 acc. to EN 779 standard |
Height [mm] | 196 mm |
In scope of WEEE and contain batteries | No |
Material Description | Filter G4/G4 for V1.60 (2 pcs.) |
Characteristic | Value |
---|---|
Product group | Ventilation Accessories and Spare Parts |
Product line | Subsystems |
Product Type | Filters for Danfoss Air Units |
Quantity per packing format | 2 pc |
Service interval | 6 |
Usage | V1.60, V1.60-R |
Width [mm] | 337.00 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.17 Kilogram |
Net weight | 0.2 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702425239021 |