
Energy meters, SonoSensor 30, 50 mm, qp [m³/h]: 15.0, Heating, Battery 1 A-cell, 2 pulse output
187F4015
Flow sensor for commercial and residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSensor 30
Product specifications
Characteristic | Value |
---|---|
Application | Heating |
Connection size | DN 50 |
Connection types | Flange |
DG Indicator Profile | Contains Lithium Batteries |
Description | Flow sensor for commercial and residential applications |
Diameter [mm] | 50 mm |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Integrated communication | 2 pulse output |
Material Description | SonoSensor 30 DN50 qp15 270fl PN25 2.5m |
Product Type | SonoSensor 30 |
Product group | Energy meters |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Supply voltage type | Battery 1 A-cell |
qp [m³/h] | 15.0 m³/h |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.625 Kilogram |
Net weight | 6.283 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5710104516721 |
Proposition 65 | No Reproductive Toxins or Carcinogens |