
Energy meters, SonoSensor 30, 15 mm, qp [m³/h]: 0.6, Heating, Battery 1 A-cell, 2 pulse output
187F4000
Flow sensor for commercial and residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSensor 30
Product specifications
Characteristic | Value |
---|---|
Application | Heating |
DG Indicator Profile | Contains Lithium Batteries |
Description | Flow sensor for commercial and residential applications |
Diameter [mm] | 15 mm |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Integrated communication | 2 pulse output |
Characteristic | Value |
---|---|
Material Description | SonoSensor 30 DN15 qp0.6 110 PN16 1.2m |
Product Type | SonoSensor 30 |
Product group | Energy meters |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Supply voltage type | Battery 1 A-cell |
qp [m³/h] | 0.6 m³/h |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.9 Kilogram |
Net weight | 0.8 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5710104516868 |
Proposition 65 | No Reproductive Toxins or Carcinogens |