
Energy meters, SonoSelect 10, qp [m³/h]: 1.5, battery 2 x AA-cell, M-Bus, No interface module
014U3819
Product specifications
Characteristic | Value |
---|---|
1 Primary battery SUM weight Kg | 0.019 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 16 yr |
Battery qty | 2 |
Battery type or Name | AA Lithium (ER14505) |
Cable insulation material | PUR |
Cable length between calculator and flow sensor [m] | 1.5 m |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Connection size | G 1 |
Connection types | Thread |
Contain batteries | Yes |
DG Indicator Profile | Contains Lithium Batteries |
Difference temperature limits (Accounting) [K] [Max] | 90.00 K |
Difference temperature limits (Accounting) [K] [Min] | 3.00 K |
Display type | LCD |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Energy unit | kWh (without digit after comma) |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Installation | Return |
Integrated communication | M-Bus |
Interface module slot 1 | No interface module |
Kvs values [m³/h] | 3.87 m³/h |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material Description | Cooling,DN20R,qp1.5,130,MBus,H,EU,kWh |
Material in contact with medium | Brass sensor |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 25 bar |
Product Type | SonoSelect 10 |
Product group | Energy meters |
Product line | District Energy Controls |
Protection class calculator | IP65 |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage type | battery 2 x AA-cell |
Temperature limits (accounting) [°C] [Max] | 105 °C |
Temperature limits (accounting) [°C] [Min] | 0 °C |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
Weight per battery | 18 g |
qc [m³/h] | 0.0030 m³/h |
qi [m³/h] | 0.015 m³/h |
qp [m³/h] | 1.5 m³/h |
qs [m³/h] | 3.0 m³/h |
qss [m³/h] | 3.30 m³/h |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.121 Kilogram |
Net weight | 0.82 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.405 Liter |
EAN/UPC | 5702425248368 |