
Energy meters, SonoSafe 10, qp [m³/h]: 3.5, Heating, Battery 1 A-cell, M-Bus, No interface module
014U0057
Energy meter for residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSafe 10
Recommended replacement: 014U0019
Product specifications
Characteristic | Value |
---|---|
1 Primary battery SUM weight Kg | 0.018 |
1 Primary battery weight Kg | 0.018 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 16 yr |
Battery qty | 1 |
Battery type or Name | AA Lithium (ER14505) |
Cable insulation material | PVC halogen free |
Cable length between calculator and flow sensor [m] | 0.5 m |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Connection size | G 1 1/4 B |
Connection types | Thread |
Contain batteries | Yes |
DG Indicator Profile | Contains Lithium Batteries |
Description | Energy meter for residential applications |
Difference temperature limits (Accounting) [K] [Max] | 90.00 K |
Difference temperature limits (Accounting) [K] [Min] | 3.00 K |
Display type | LCD |
Dynamic range | 1:100 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Energy unit | GJ |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Installation | Return |
Integrated communication | M-Bus |
Interface module slot 1 | No interface module |
Kvs values [m³/h] | 9.71 m³/h |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material Description | DN25R,qp3.5,160,MBus,L,EU,GJ |
Material in contact with medium | Brass sensor |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 16 bar |
Product Type | SonoSafe 10 |
Product group | Energy meters |
Product line | District Energy Controls |
Protection class calculator | IP65 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c284e070-c802-4ced-837c-2aa2fcd3510f |
SCIP dossier product name | Ultrasonic Pathfinder |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage type | Battery 1 A-cell |
Temperature sensor approved temperature [°C] [Max] | 105 °C |
Temperature sensor approved temperature [°C] [Min] | 0 °C |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
Weight per battery | 18 g |
qc [m³/h] | 0.0070 m³/h |
qi [m³/h] | 0.035 m³/h |
qp [m³/h] | 3.5 m³/h |
qs [m³/h] | 7.0 m³/h |
qss [m³/h] | 7.70 m³/h |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.348 Kilogram |
Net weight | 1.089 Kilogram |
Volume | 3.626 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702425127885 |
Proposition 65 | Cancer and Reproductive Harm |