Energy meters, SonoSafe 10, 20 mm, qp [m³/h]: 2.5, Heating, Battery 1 A-cell, M-Bus, No interface module
014U0049
Energy meter for residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSafe 10
Recommended replacement: 014U0016
Product specifications
Characteristic | Value |
---|---|
1 Primary battery SUM weight Kg | 0.018 |
1 Primary battery weight Kg | 0.018 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E1 / M2 |
Ambient humidity [% RH] [Max] | 95 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | Force Certification |
Approved meteorological range [°C] [Max] | 95 °C |
Approved meteorological range [°C] [Min] | 5 °C |
Battery lifetime [Years] | 16 yr |
Battery qty | 1 |
Battery type or Name | AA Lithium |
Cable insulation material | PVC halogen free |
Cable length between calculator and flow sensor [m] | 0.5 m |
China RoHS compliance | Out of scope |
Commissioning tool | SonoApp |
Connection size | G 1 |
Connection types | Thread |
Description | Energy meter for residential applications |
DG Indicator Profile | Contains Lithium Batteries |
Diameter [mm] | 20 mm |
Difference temperature limits (Accounting) [K] [Max] | 90.00 K |
Difference temperature limits (Accounting) [K] [Min] | 3.00 K |
Display type | LCD |
Dynamic range | 1:100 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Energy unit | GJ |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
Housing color | RAL 9010 White |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Installation | Supply |
Integrated communication | M-Bus |
Characteristic | Value |
---|---|
Interface module slot 1 | No interface module |
IP protection class | IP65 |
Kvs values [m³/h] | 6.25 m³/h |
Length [mm] | 130 mm |
Log storage duration [Month] | 24 mo |
Log storage interval [Month] | 1 mo |
Material Description | DN20S,qp2.5,130,MBus,L,EU,GJ |
Material in contact with medium | Brass sensor |
Media | Heating system according to VDI 2035 |
Media temperature [°C] [Max] | 95 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 16 bar |
Product group | Energy meters |
Product line | District Energy Controls |
Product Type | SonoSafe 10 |
Protection class calculator | IP65 |
qc [m³/h] | 0.0050 m³/h |
qi [m³/h] | 0.025 m³/h |
qp [m³/h] | 2.5 m³/h |
qs [m³/h] | 5.0 m³/h |
qss [m³/h] | 5.50 m³/h |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c284e070-c802-4ced-837c-2aa2fcd3510f |
SCIP dossier product name | Ultrasonic Pathfinder |
Storage temperature [°C] [Max] | 60 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] DC | 4 V |
Supply voltage type | Battery 1 A-cell |
Temperature sensor approved temperature [°C] [Max] | 105 °C |
Temperature sensor approved temperature [°C] [Min] | 0 °C |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 1000 |
UK RoHS compliance | Out of scope |
Weight per battery | 18 g |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.1 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 3 Liter |
Characteristic | Value |
---|---|
EAN | 5702425127823 |
Proposition 65 | Cancer and Reproductive Harm |