
Energy meters, SonoMeter 40, qp [m³/h]: 10.0, Heating, battery 2 x AA-cell, M-Bus, No interface module
187F2141
Energy meter for commercial applications
Product specifications
Characteristic | Value |
---|---|
1 Primary battery SUM weight Kg | 0.038 |
1 Primary battery weight Kg | 0.019 |
Accuracy standard | Class 2 to EN1434 |
Ambient class | E2/M1 |
Ambient humidity [% RH] [Max] | 93 % |
Ambient temperature [°C] [max] | 55 °C |
Ambient temperature [°C] [min] | 5 °C |
Application | Heating |
Approval authority | MID |
Approval type | Type approved and 1st time verified |
Approved meteorological range [°C] [Max] | 180 °C |
Approved meteorological range [°C] [Min] | 0 °C |
Battery lifetime [Years] | 15 yr |
Battery qty | 2 |
Battery type or Name | AA Lithium (ER14505) |
Cable insulation material | Halogen free |
Cable length between calculator and flow sensor [m] | 2.5 m |
China RoHS compliance | Out of scope |
Connection size | DN 40 |
Connection types | Flange |
Contain batteries | Yes |
DG Indicator Profile | Contains Lithium Batteries |
Description | Energy meter for commercial applications |
Display type | LCD |
Dynamic range | 1:100 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Energy unit | kWh |
Flow measuring principle | Ultrasonic |
Characteristic | Value |
---|---|
In scope of WEEE | Yes |
Installation | Supply |
Integrated communication | M-Bus |
Interface module slot 1 | No interface module |
Kvs values [m³/h] | 23.57 m³/h |
Log storage duration [Month] | 36 mo |
Material Description | SONO40 DN40 qp10 300 S fl HE 3.6V MBus |
Media | Water quality with pH 7 to 9.5 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 0 °C |
Pressure nominal [bar] | 25 bar |
Product Type | SonoMeter 40 |
Product group | Energy meters |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0bb8fe81-b381-4f95-92a5-d3d7e2e54c00 |
SCIP dossier product name | Sono40 |
Storage temperature [°C] [Max] | 35 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage type | battery 2 x AA-cell |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 3.0 m |
Temperature sensors type | Pt 500 |
Weight per battery | 19 g |
qc [m³/h] | 0.0200 m³/h |
qi [m³/h] | 0.100 m³/h |
qp [m³/h] | 10.0 m³/h |
qs [m³/h] | 20.0 m³/h |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.295 Kilogram |
Net weight | 6.995 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424606718 |
Proposition 65 | Cancer and Reproductive Harm |