SonoMeter 31
187F3372
SONO31 DN65 qp25 300fl S HC 230V M-Bus
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 31
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Material Description | SONO31 DN65 qp25 300fl S HC 230V M-Bus |
Characteristic | Value |
---|---|
Product group | Energy meters |
Product line | District Energy Controls |
Product Type | SonoMeter 31 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 13.611 Kilogram |
Net weight | 9.2 Kilogram |
Volume | 37.5 Liter |
Characteristic | Value |
---|---|
EAN | 5702428512558 |
Proposition 65 | Cancer and Reproductive Harm |