
Energy meters, SonoMeter 30, 80 mm, qp [m³/h]: 40, Heating and cooling, mains, RS485 ModBus
187F7052
Energy meter for commercial applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 30
187F7052
Product specifications
Characteristic | Value |
|---|---|
| Accuracy standard | Class 2 to EN1434 |
| Application | Heating and cooling |
| China RoHS compliance | Out of scope |
| Description | Energy meter for commercial applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 80 mm |
| Dynamic range | 1:100 |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| Flow measuring principle | Ultrasonic |
| In scope of WEEE | Yes |
| Installation | Supply |
| Integrated communication | 2 Pulse inputs/outputs |
| Interface module slot 1 | RS485 ModBus |
| Length [mm] | 300 mm |
Characteristic | Value |
|---|---|
| Material Description | SONO30 DN80 qp40 300 fl S HC 230V RS-485 |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | 5 °C |
| Pressure nominal [bar] | 25 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 30 |
| qp [m³/h] | 40.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage [V] AC | 230 V |
| Supply voltage type | mains |
| Temperature sensor diameter [mm] | 6.0 mm |
| Temperature sensors cable length [m] | 10.0 m |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.479 Kilogram |
| Net weight | 11.504 Kilogram |
| Volume | 28.25 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424501204 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |