
Energy meters, SonoMeter 30, 25 mm, qp [m³/h]: 3.5, Heating and cooling, mains, RS485 ModBus
187F7048
Energy meter for commercial applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoMeter 30
Product specifications
Characteristic | Value |
---|---|
Accuracy standard | Class 2 to EN1434 |
Application | Heating and cooling |
China RoHS compliance | Out of scope |
DG Indicator Profile | Contains Lithium Batteries |
Description | Energy meter for commercial applications |
Diameter [mm] | 25 mm |
Dynamic range | 1:100 |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
Flow measuring principle | Ultrasonic |
In scope of WEEE | Yes |
Installation | Supply |
Integrated communication | 2 Pulse inputs/outputs |
Interface module slot 1 | RS485 ModBus |
Length [mm] | 260 mm |
Characteristic | Value |
---|---|
Material Description | SONO30 DN25 qp3.5 260 S HC 230V RS-485 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 5 °C |
Pressure nominal [bar] | 25 bar |
Product Type | SonoMeter 30 |
Product group | Energy meters |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Supply voltage type | mains |
Temperature sensor diameter [mm] | 5.2 mm |
Temperature sensors cable length [m] | 1.5 m |
Temperature sensors type | Pt 500 |
qp [m³/h] | 3.5 m³/h |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.715 Kilogram |
Net weight | 3.295 Kilogram |
Volume | 7.933 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424501167 |
Proposition 65 | No Reproductive Toxins or Carcinogens |