
Energy meters, SonoMeter 30, 20 mm, qp [m³/h]: 2.5, Heating and cooling, battery 2 x AA-cell, M-bus module
187F3614
Energy meter for commercial applications
Recommended replacement: 187F2607
Product specifications
Characteristic | Value |
---|---|
Application | Heating and cooling |
DG Indicator Profile | Contains Lithium Batteries |
Description | Energy meter for commercial applications |
Diameter [mm] | 20 mm |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
Interface module slot 1 | M-bus module |
Characteristic | Value |
---|---|
Material Description | SONO30 DN20 qp2.5 130 S HC 3.6V M-Bus |
Product Type | SonoMeter 30 |
Product group | Energy meters |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Supply voltage type | battery 2 x AA-cell |
qp [m³/h] | 2.5 m³/h |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.92 Kilogram |
Net weight | 0.78 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428519656 |
Proposition 65 | No Reproductive Toxins or Carcinogens |