Energy meters, SonoMeter 20
187F5201
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Contains Lithium Batteries |
| Material Description | SONO20 DN20 qp2.5 130 Supply HE M-Bus |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SonoMeter 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.933 Kilogram |
| Net weight | 0.85 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.94 Liter |
| EAN/UPC | 5715255090823 |