Danfoss logo
SONOMETER™ 1100-product-category

SONOMETER™ 1100

The SONOMETER™1100 is an ultrasonic static compact energy meter especially designed for heating, cooling or combined heating/cooling application in local and district energy systems. The SONOMETER™1100 as a compact energy meter consists of the following components: Ultrasonic flow sensor; calculator with integral hardware and software for measuring flow rate, temperature and energy consumption; pair of temperature sensors.

Features and benefits

  • Complete dynamic range: ≥ 1 : 1500
  • Lithium battery, 230 V AC or 24 V AC mains unit
  • Battery lifetime 11 years (16 years optional)
  • Unique free- beam principle
  • Improved service-friendly energy meter design
  • Housings with thread and flange (PN 16 / 25)
  • Can be configured for heating, cooling or combined heating/cooling application
  • Temperature range: 5 - 130 / 150 °C
  • Swirl-free flow around reflector
  • Lower pressure loss