RFTM-CO2 Modbus rumføler
192L005301
RFTM-CO2 Modbus rumføler
192L005301
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | RFTM-CO2 Modbus rumføler |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Material Description | RFTM-CO2 Modbus rumføler |
| Product group | Sensors |
| Product line | District Energy Controls |
| Product Type | Non-standard Sensors |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |