
KFF-U Humidity duct transmitter
087B2363
KFF-U Humidity duct transmitter
087B2363
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | KFF-U Humidity duct transmitter |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | HYGRASGARD KFF-U |
| Product group | Sensors |
| Product line | District Energy Controls |
| Product Type | Non-standard Sensors |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.292 Kilogram |
| Net weight | 0.29 Kilogram |
| Volume | 2.242 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428047883 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |