
KCO2-SD-U CO2 duct transmitter
087B2361
KCO2-SD-U CO2 duct transmitter
087B2361
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | KCO2-SD-U CO2 duct transmitter |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| In scope of WEEE | Yes |
| Material Description | AERASGARD KCO2-SD-U |
Characteristic | Value |
|---|---|
| Mounting version | Flow |
| Packing format | Multi pack |
| Product group | Sensors |
| Product line | District Energy Controls |
| Product Type | Non-standard Sensors |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.256 Kilogram |
| Net weight | 0.256 Kilogram |
| Volume | 2.242 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428047876 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |