connection cable for extension housing
PCD2 K106
connection cable for extension housing
Product specifications
Characteristic | Value |
---|---|
Description | connection cable for extension housing |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | connection cable for extension housing |
Characteristic | Value |
---|---|
Product group | Acc - Electronic contr |
Product line | District Energy Controls |
Product Type | Non-standard Acc - Electronic contr |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.106 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.106 Kilogram |