
087H3241
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for electronic controllers and monitoring solutions
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Material Description | Danfoss LinkTM gateway for ECL |
Product Type | Non-standard Acc - Electronic contr |
Product group | Acc - Electronic contr |
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.364 Kilogram |
Net weight | 0.364 Kilogram |
Volume | 1.241 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5710104077482 |
Proposition 65 | Cancer and Reproductive Harm |