Instruction kit 116 GB
087B8151
Instruction kit 116 GB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for electronic controllers and monitoring solutions
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Instruction kit 116 GB |
Characteristic | Value |
---|---|
Material Description | Instruction kit 116 GB |
Product Type | Non-standard Acc - Electronic contr |
Product group | Acc - Electronic contr |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.1 Kilogram |
Net weight | 0.076 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.158 Liter |
EAN/UPC | 5702421067826 |