
ECA 80
087B1150
ECA 80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for electronic controllers and monitoring solutions
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | ECA 80 |
Material Description | ECA 80 |
Characteristic | Value |
---|---|
Product Type | Non-standard Acc - Electronic contr |
Product group | Acc - Electronic contr |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.076 Kilogram |
Net weight | 0.076 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.486 Liter |
EAN/UPC | 5702421062203 |