TRANSISTOR BLOCK
084F1236
TRANSISTOR BLOCK
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | TRANSISTOR BLOCK |
Material Description | TRANSISTOR BLOCK |
Characteristic | Value |
---|---|
Product Type | Non-standard Accessories - Auxiliary Products |
Product group | Accessories - Auxiliary Products |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.001 Kilogram |