
Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 12.00 m, Supply voltage [V] AC: 230
140F0716
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DEVIpipeheat™ 10 V2
Recommended replacement: 98300076
Product specifications
Characteristic | Value |
---|---|
Application | Pipe / tank frost protection |
Approval | CEUkrTESTEAC |
Bending diameter [mm] [Min] | 50 mm |
CE evaluated | Yes |
Cable height [mm] | 5.3 mm |
Cable length [m] | 12.00 m |
Cable on drum | No |
Cable output [W/m@°C] | 10W/m@10°C |
Cable output [W@°C] | 120W@10°C |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
Cable width [mm] | 7.70 mm |
Certification company | CEEACUkrTEST |
China RoHS compliance | Yes |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead quantity | 1 |
Conductor insulation | Cross linked polyolefin |
Conductor type | Tinned copper |
Contain batteries | No |
Cut to length | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | DEVIpipeheat 10 V2 12m 120W@10°C 230V No Plug |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Characteristic | Value |
---|---|
EU RoHS compliance | Yes |
Element IP Class | IPX7 |
Filler material | TPE |
Heating principle | Self-limiting |
In scope of WEEE | Yes |
Installation temperature [°C] [Min] | -5 °C |
Material Description | DPH-10 V2 12m 120W@10°C 230V RM No Plug |
Non operating temperature [°C] [Max] | 65 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Light blue |
Package depth [mm] | 300 mm |
Package height [mm] | 600 mm |
Package width [mm] | 420 mm |
Product Type | DEVIpipeheat™ 10 V2 readym. |
Product group | Heating Cables |
Product line | Electric Heating |
Product version | Ready-made |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
UL evaluated | Out of scope |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.37 Kilogram |
Net weight | 1.36 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5703466218198 |