Accessories, Thermostat accessories, Packing quantity: 1
ETF-110/99C
Replacement thin Floor Sensor (10k Ω) for Thermostat
Product specifications
Characteristic | Value |
---|---|
Description | Replacement thin Floor Sensor (10k Ω) for Thermostat |
DG Indicator Profile | Not relevant for dangerous goods |
EEE category | 5 small equipment (any external dimension < 50 cm) |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | Replacement Floor Sensor (Black) |
Packing quantity | 1 |
Product group | Accessories |
Product line | Electric Heating |
Product Type | Thermostat accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.08 Kg |
Net weight | 0.08 Kg |
Characteristic | Value |
---|---|
EAN | 5703502903361 |