
DEVIfoil Floor 60W/m² 120cm
98931219
DEVIfoil Floor 60W/m² 120cm
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
Description | DEVIfoil Floor 60W/m² 120cm |
DG Indicator Profile | Not relevant for dangerous goods |
Mat length [m] | 50.00 m |
Mat output [W/m²] | 60 W/m² |
Mat width [m] | 1.2 m |
Characteristic | Value |
---|---|
Material Description | DEVIfoil Floor 60W/m² 120cm (1pc = 50m) |
Product group | Other Heating Products |
Product line | Electric Heating |
Product Type | Floor foils |
Supply voltage [V] AC | 230 V |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 27.84 Kilogram |
Net weight | 25.84 Kilogram |
Characteristic | Value |
---|---|
Volume | 54.684 Liter |
EAN | 5703466249505 |