
BOCK, F76/1800, Open Type Compressor
097C7270
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 11573
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097C7270
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | 2x 230V AC,50/60Hz |
| Clutch type | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 1-5/8 in |
| Discharge connection size [mm] | 42.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Elevated base plate | No |
| Family | F Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Legacy BOCK ID | 11573 |
| Material Description | Compressor F76/1800 |
| Max pressure (PS) - high side | 28.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
Characteristic | Value |
|---|---|
| Model number | F76/1800 |
| Mounting position capacity regulator | Serial position |
| Oil differential pressure sensor | No |
| Oil pressure safety switch | No |
| Oil service valve | Yes |
| Oil sump heater | 220-240V AC |
| Oil temperature sensor | No |
| Oil type | BOCKlub A46 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor F |
| Product Type | F76 |
| Refrigerants | R22 |
| Step protection for CR/SU | No |
| Suction connection size [in] | 2-1/8 in |
| Suction connection size [mm] | 54.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Open Type Compressor |
| Thermal protection thermostat | No |
| Type designation | F76/1800 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 252.5 Kilogram |
| Net weight | 237.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 448.38 Liter |
| EAN/UPC | 5715255047148 |