
BOCK, F3, Open Type Compressor
097C7102
Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 12015
097C7102
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Clutch type | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 7/8 in |
| Discharge connection size [mm] | 22.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | F Compressors |
| Flywheel | Yes |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Legacy BOCK ID | 12015 |
| Material Description | Compressor F3 |
| Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 19.00 bar |
| Model number | F3 |
| Oil pressure safety switch | No |
| Oil sump heater | No |
| Oil type | BOCKlub A46 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor F |
| Product Type | F3 |
| Refrigerants | R22 |
| Start Unloader | No |
| Suction connection size [in] | 1-1/8 in |
| Suction connection size [mm] | 28.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Open Type Compressor |
| Thermal protection thermostat | No |
| Type designation | F3 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 46 Kilogram |
| Net weight | 36.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 163.548 Liter |
| EAN/UPC | 5715255039730 |