
BOCK, FX4, Open Type Compressor
097C7276
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 12086
Product specifications
Characteristic | Value |
---|---|
Approval standard | EN 10204 |
Brand | BOCK |
Capacity regulator | 1x 110V AC,50Hz |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Contains batteries | No |
Cylinder | 4 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-1/8 in |
Discharge connection size [mm] | 28 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | F Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Legacy BOCK ID | 12086 |
Material Description | Compressor FX4 |
Max pressure (PS) - high side | 28.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 19.00 bar |
Model number | FX4 |
Mounting position capacity regulator | Serial position |
Oil pressure safety switch | No |
Oil sump heater | 110-130V AC/DC |
Oil type | BOCKlub E55 |
Product Type | FX4 |
Product group | Open type compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor F |
Refrigerants | R134aR404AR407C |
Start Unloader | No |
Suction connection size [in] | 1-3/8 in |
Suction connection size [mm] | 35 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type designation | FX4 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 62.4 Kilogram |
Net weight | 53 Kilogram |
Characteristic | Value |
---|---|
Volume | 180.18 Liter |
EAN/UPC | 5715255047926 |