
BOCK, FX76/2425, Open Type Compressor
097C5916
Refrigerants: R404A; R407C; R134a, Compressor power supply [V]: w/o motor, Oil type: BOCKlub E55, Legacy BOCK ID: 11579
Product specifications
Characteristic | Value |
---|---|
Approval standard | No |
Brand | BOCK |
Capacity regulator | 2 Cylinder cover prepared |
Clutch type | No |
Colour | Blue (standard) |
Compressor power supply [V] | w/o motor |
Contain batteries | No |
Cylinder | 6 |
Description | Compressor FX76/2425 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 1-5/8 in |
Discharge connection size [mm] | 42.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Elevated base plate | No |
Family | F Compressors |
Flywheel | No |
Frequency Hz | w/o motor |
In scope of WEEE | No |
Legacy BOCK ID | 11579 |
Material Description | Compressor FX76/2425 |
Max pressure (PS) - high side | 28.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Model number | FX76/2425 |
Characteristic | Value |
---|---|
Mounting position capacity regulator | Serial position |
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | No |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Product group | Open type compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor F |
Product Type | FX76 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) |
Refrigerants | R134aR404AR407C |
SCIP dossier no. | e7647917-66ef-46af-bba0-55a677cabf0c |
SCIP dossier product name | F(X)76/…. – series |
Step protection for CR/SU | No |
Suction connection size [in] | 2-1/8 in |
Suction connection size [mm] | 54.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Open Type Compressor |
Thermal protection thermostat | No |
Type designation | FX76/2425 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 243.7 Kilogram |
Net weight | 229.1 Kilogram |
Volume | 448.38 Liter |
Characteristic | Value |
---|---|
EAN | 5715162909638 |
Proposition 65 | Cancer and Reproductive Harm |