
BOCK, F16/2051 NH3, Open Type Compressor
097B11713
Refrigerants: R717, Compressor power supply [V]: w/o motor, Oil type: KC68, Legacy BOCK ID: 11713
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097B11713
Product specifications
Characteristic | Value |
|---|---|
| 2nd/3rd sight glass | No |
| Approval standard | No |
| Brand | BOCK |
| Capacity regulator | No |
| Clutch type | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 6 |
| Description | Compressor F16/2051 NH3 SERVICE |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [mm] | 49.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Welding |
| Elevated base plate | No |
| Family | F NH3 Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Legacy BOCK ID | 11713 |
| Length (mm) | 587.00000 |
| Material Description | Compressor F16/2051 NH3 SERVICE |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 25.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | F16/2051 NH3 |
| Oil differential pressure sensor | No |
| Oil pressure safety switch | No |
| Oil service valve | No |
| Oil sump heater | No |
| Oil type | KC68 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor F |
| Product Type | F16 |
| Refrigerants | R717 |
| Suction connection size [mm] | 60.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Welding |
| Technology | Open Type Compressor |
| Thermal protection thermostat | No |
| Total height [mm] | 595.0 mm |
| Type designation | F16/2051 NH3 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Width [mm] | 512.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 197.6 Kilogram |
| Net weight | 183 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 448.38 Liter |
| EAN/UPC | 5715162578551 |