
BOCK, HGX88e/2735 ML 70 LG, Semi-hermetic suction gas cooled
097C7030
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 14656
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | Yes |
Approval standard | No |
Brand | BOCK |
Capacity regulator | No |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 8 |
DG Indicator Profile | Contains Gas |
Discharge connection size [in] | 2-1/8 in |
Discharge connection size [mm] | 54.00 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Family | LG compressors |
Frequency Hz | 50 |
Hot gas temperature sensor | No |
Intermediate flange/adapter | No |
IP class | IP65 |
Legacy BOCK ID | 14656 |
Material Description | Compressor HGX88e/2735 ML 70 LG |
Max pressure (PS) - high side | 32.00 bar |
Max pressure (PS) - low side | 19.00 bar |
Model number | HGX88e/2735 ML 70 LG |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Characteristic | Value |
---|---|
Oil differential pressure sensor | No |
Oil pressure safety switch | No |
Oil service valve | No |
Oil sump heater | 220-240V AC |
Oil temperature sensor | No |
Oil type | BOCKlub E55 |
Position motor cover | Standard |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Product Type | HGX88e |
Refrigerants | R1234yfR1234zeR134aR404AR407AR407CR407FR448AR449AR450AR452AR454CR455AR513A |
SCIP dossier no. | HG(X)88/….series |
Step protection for CR/SU | No |
Suction connection size [in] | 3-1/8 in |
Suction connection size [mm] | 76.00 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Semi-hermetic suction gas cooled |
Thermal protection thermostat | No |
Type designation | HGX88e/2735 ML 70 LG |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 522.6 Kilogram |
Net weight | 463.7 Kilogram |
Volume | 657.816 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5715255031376 |
Proposition 65 | Cancer and Reproductive Harm |