
BOCK, HGX22e/160 ML 2 LG, Semi-hermetic suction gas cooled
097C7015
Refrigerants: R404A; R407A; R134a; R1234ze; R407F; R455A; R407C; R452A; R454C; R513A; R1234yf; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E55, Anti-vibration pads: Yes, Legacy BOCK ID: 16270
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 097G4559
097C7015
Product specifications
Characteristic | Value |
|---|---|
| Anti-vibration pads | Yes |
| Approval standard | No |
| Brand | BOCK |
| Colour | Blue (standard) |
| Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
| Contains batteries | No |
| Cylinder | 2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [in] | 5/8 in |
| Discharge connection size [mm] | 16.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Soldering |
| Family | LG compressors |
| Frequency Hz | 50 |
| Hot gas temperature sensor | No |
| In scope of WEEE | No |
| IP class | IP66 |
| Legacy BOCK ID | 16270 |
| Material Description | Compressor HGX22e/160 ML 2 LG |
| Max pressure (PS) - high side | 32.00 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 19.00 bar |
| Model number | HGX22e/160 ML 2 LG |
| Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| Oil pressure safety switch | No |
| Oil sump heater | 110-240V AC |
| Oil type | BOCKlub E55 |
| Product group | Semi-hermetic compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor HG |
| Product Type | HGX22e |
| Refrigerants | R1234yfR1234zeR134aR404AR407AR407CR407FR448AR449AR450AR452AR454CR455AR513A |
| SCIP dossier no. | HG/HA(X)22/…. - series |
| Suction connection size [in] | 7/8 in |
| Suction connection size [mm] | 22.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Soldering |
| Technology | Semi-hermetic suction gas cooled |
| Thermal protection thermostat | No |
| Type designation | HGX22e/160 ML 2 LG |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 83.5 Kilogram |
| Net weight | 74.1 Kilogram |
| Volume | 152.46 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255031222 |
| Proposition 65 | Cancer and Reproductive Harm |