HC BOCK compressors
Products shown: 3
HG HC Standard BOCK compressors
Danfoss Bock offer HG HC compressors for hydrocarbons. The Danfoss Bock compressors for hydrocarbons fulfil all specifications of the F-gas ordinance. They are suitable for long-term use and so improve planning security for plant manufacturers, operators, and investors. Due to the combustibility of hydrocarbons, however, safety-relevant modifications to the compressor and system are required.
HG HC ATEX 2G (Zone 1+2) BOCK compressors
Danfoss Bock is the first European manufacturer to offer HG HC ATEX 2G (Zone 1+2) compressors - semi-hermetic compressors certified according to ATEX machine category 2 or after IECEx. The ATEX compressors EX-HG12P-34e are also approved for operation with the current hydrocarbons. The models in the HG Series are the basic compressors for ATEX versions.
HG HC ATEX 3G (Zone 2) BOCK compressors
Danfoss Bock offers semi-hermetic compressors certified according to ATEX machine category 3. Within the European Union, electrical and mechanical machinery operated in explosive atmospheres must comply with the so-called ATEX (ATmospheres EXplosibles) conditions. The models in the HG Series are the basic compressors for ATEX versions.