Open Type Reciprocating BOCK Compressors
Product types shown: 1

F BOCK Compressors
The F model series offers modern open compressors for external drive (via V-belt or clutch). Force transmission is by a form-fitting shaft connection. Nearly all drive-related requirements are possible.The compressor design is very compact, robust and easy to handle, naturally with oil pump lubrication. This compresso is driven via V-belt or direct clutch and also suitable for conventional or chlorine-free HFC refrigerants