BOCK, Connector, Valve set
097B82144
Compressors spare parts, Set-valve plate, Legacy BOCK ID: 82144
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Set-valve plate |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 82144 |
Characteristic | Value |
---|---|
Material Description | Set-valve plate |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Connector |
Product Type | Valve set |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.54 Kilogram |
Net weight | 1.54 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162543443 |