BOCK, Heater, Capacity regulator
097B81895
Compressors spare parts, Set-CR12 HC 120V AC *EX, Legacy BOCK ID: 81895
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Set-CR12 HC 120V AC *EX |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 81895 |
Characteristic | Value |
---|---|
Material Description | Set-CR12 HC 120V AC *EX |
Power supply | 120V AC |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Heater |
Product Type | Capacity regulator |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162545218 |