BOCK, Mounting, Sleeve
097B05367
Compressors spare parts, Sleeve pressure balance, Legacy BOCK ID: 05367
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
Description | Sleeve pressure balance |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE | No |
Legacy BOCK ID | 05367 |
Characteristic | Value |
---|---|
Material Description | Sleeve pressure balance |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Mounting |
Product Type | Sleeve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1 Gram |
Net weight | 1 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162895207 |