BOCK, Lubricant, Oil
097B02411
Compressors spare parts, Re.mach.oil SYNTH68/20 ltr.can, Legacy BOCK ID: 02411
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Re.mach.oil SYNTH68/20 ltr.can |
In scope of WEEE | No |
Legacy BOCK ID | 02411 |
Characteristic | Value |
---|---|
Material Description | Re.mach.oil SYNTH68/20 ltr.can |
Product Type | Oil |
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Lubricant |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18.9 Kilogram |
Net weight | 18.9 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162893333 |