BOCK, Lubricant, Oil
097B02031
Compressors spare parts, Refr.machine oil BOCKlub A46, Legacy BOCK ID: 02031
Product specifications
Characteristic | Value |
---|---|
Brand | BOCK |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Legacy BOCK ID | 02031 |
Material Description | Refr.machine oil BOCKlub A46 |
Characteristic | Value |
---|---|
Product group | Compressors spare parts |
Product line | Danfoss BOCK® |
Product name | Lubricant |
Product Type | Oil |
General specifications
Characteristic | Value |
---|---|
Gross weight | 873 Gram |
Net weight | 873 Gram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162967799 |