Electrical actuator SBFV
065B8263
El.act. AUMA SBFV DN500-600
Product specifications
Characteristic | Value |
---|---|
Ambient temperature [°C] [max] | 80 °C |
Ambient temperature [°C] [min] | -40 °C |
Application | Heating and cooling |
Approval standard | EN 60259EN ISO 5211 |
Connection types | Gear Flange |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | El.act. AUMA SBFV DN500-600 |
Frequency [Hz] | 50 Hz |
Function | On/off |
Gear flange type | F25 |
Grade of enclosure | IP68 |
Material Description | El.Act AUMA SBFV DN 500 SA10.2-GS125 |
Characteristic | Value |
---|---|
Mounting orientation | All |
Operating torque [Nm] | 8000 N-m |
Operation type | electrical / manual |
Position feedback | on request |
Position indicator | Yes |
Product Type | Electrical actuator SBFV |
Product group | Butterfly valves accessories |
Product line | District Energy Controls |
REACH Candidate List substances | No |
Rotation angle [°] | 90 ° |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -40 °C |
Thermic protection switch off | yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 193 Kilogram |
Net weight | 1 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428947718 |
Proposition 65 | No Reproductive Toxins or Carcinogens |